??
Catalog navigation
CAD model selection
HELP_VARIABLE
Part Number
800407-10
Material
Die Cast Zinc
Internal Thread
M4-0.7
L
0.394 Inch
L
10 mm
D
0.272 Inch
Drill Size
15/64 Inch
Drill Size
6 mm
Hex Drive
4 mm
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.